Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Piranha Sewer & Jetting/Lateral Line Hoses
>
Lateral Line Jetting Hose
>
Series LLGR 4,000 PSI Piranha® Green Cover Assemblies
> Part Number LLGR-MS06X100
Part Number LLGR-MS06X100, LLGR Series 3/8 in. Hose ID and 100 ft. Assembled Length 4,000 PSI Green Cover Assembly
Made in USA
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
Piranha®
Size Code
N/A
06
Hose ID
N/A
3/8 in
Male NPTF Nom. Thread Size
N/A
3/8-18
Working Press. (Max.)
N/A
4000 psi
Assembled Length
N/A
100 ft
Wt. Per Pkg.
N/A
11 lb
Type
N/A
"Ready-to-Go" Stock Length Hose Assembly
Hose Cover Color
N/A
Green
End Type
N/A
Male NPTF