Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Industrial Sheet Rubber
>
Kuriyama Industrial Sheet Rubber
>
Special Economy Skirtboard
> Item Number SESK60-24x12x50
Item Number SESK60-24x12x50, 3/4 in. Gauge Thickness and 12 in. Width Special Economy Skirtboard
SBR - Plate Finish
Unit of Measure
Imperial
Metric
Both
Specifications
|
Temperature Range
|
Ordering Information
Specifications
Brand
N/A
Kuriyama
Style
N/A
SESK60: 65 Duro hardness (Shore A)
ASTM Specification (SI Units)
N/A
D2000 M1AA 654
Durometer
N/A
60 to 70
Tensile Strength
N/A
610 psi
Elongation
N/A
300 %
Finish
N/A
Plate
Type
N/A
Skirtboard Rubber
Packaging
N/A
50 Ft. Rolls
Temperature Range
Temp. Range [Min]
N/A
-22 ºF
Temp. Range [Max]
N/A
158 ºF
Ordering Information
Gauge Thickness
N/A
3/4 in
Width
N/A
12 in
Avg. Length Linear Per Roll
N/A
50 ft
Approx. Weight Per Roll
N/A
253 lb