Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Industrial Hoses
>
King Bee™ Collar Clamp with 20' Rope KBC Series
> Part Number KBC300
Part Number KBC300, King Bee™Stainless Steel Clamp Collar Clamp with 20' Rope
Available in corrosion resistant stainless steel or zinc plated carbon steel.
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
Kuriyama
ID Size
N/A
3 in
Material
N/A
Stainless Steel
Weight Carton
N/A
0.64 lb
Standard Carton
N/A
1
Type
N/A
Collar Clamp