Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Industrial Hose Crimping Sleeves
>
Kuri-Krimp™ Aluminum Crimp Sleeve CRS-AL Series
> Part Number CRS-AL40500
Part Number CRS-AL40500, Kuri-Krimp™ 5.00 in. Sleeve ID Aluminum Crimp Sleeve
Unit of Measure
Imperial
Metric
Both
Specifications
Sleeve ID
N/A
5.00 in
127 mm
Wall Thickness
N/A
0.098 in
2.50 mm
Length
N/A
4.19 in
106.40 mm
Weight Each
N/A
0.64 lb
Standard Carton
N/A
36
Package Type
N/A
Each
Type
N/A
Crimp Sleeves
Brand
N/A
Kuriyama
Material
N/A
Aluminum