Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Industrial Hose Crimping Sleeves
>
Kuri-Krimp™ 304 Stainless Steel Crimp Sleeve CRS-SS Series
> Part Number CRS-SS40404
Part Number CRS-SS40404, Kuri-Krimp™ 4.25 in. Ferrule ID 304 Stainless Steel Crimp Sleeve
FEATURES AND ADVANTAGES
Sleeves designed for use with a variety of fittings and couplings.
304 stainless steel.
MATERIAL SPECIFICATIONS
ASTM A666 304 SS.
Unit of Measure
Imperial
Metric
Both
Features and Advantages
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES
N/A
Sleeves designed for use with a variety of fittings and couplings.
304 stainless steel.
Specifications
Sleeve ID
N/A
4.25 in
108.00 mm
Wall Thickness
N/A
0.091 in
2.3 mm
Length
N/A
4.19 in
106.40 mm
Weight Each
N/A
1.60 lb
Standard Carton
N/A
30
Type
N/A
Crimp Sleeves
Brand
N/A
Kuriyama
Material
N/A
Type 304 Stainless Steel