Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Hydrant Wrenches/Adapters
> Part Number SWLA
Part Number SWLA, Adjustable Hydrant Wrench SWLA Series
FEATURES AND ADVANTAGES
Designed to open and close hydrant caps and valves.
Also can be used with rocker lug and pin lug style hose couplings.
MATERIAL SPECIFICATIONS
Ductile iron plated body ASTM A536, Grade 65-45-12.
Plated carbon steel handle ASTM A29, Grade 1030.
Unit of Measure
Imperial
Metric
Both
Features and Advantages
|
Material Specifications
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES
N/A
Designed to open and close hydrant caps and valves.
Also can be used with rocker lug and pin lug style hose couplings.
Material Specifications
MATERIAL SPECIFICATIONS
N/A
Ductile iron plated body ASTM A536, Grade 65-45-12.
Plated carbon steel handle ASTM A29, Grade 1030.
Specifications
Brand
N/A
Kuriyama
Size Range
N/A
1 1/2 to 3 in
Handle Diameter
N/A
0.750 in
Handle Length
N/A
14.25 in
Weight Each
N/A
2.93 lb
Standard Carton
N/A
12
Type
N/A
Adjustable Hydrant Wrench