Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Grooved Couplings
>
Grooved Quick Release Couplings GEC-QRB/GEC-QRE Series
> Part Number GEC-QRE800
Part Number GEC-QRE800
FEATURES AND ADVANTAGES
Connect together grooved end pipes or hose connections.
Underwriters laboratories listed.
Faster and easier than threaded, welded, or flanged connections.
Quick-release version provides faster connecting and disconnecting hoses or pipes.
Quick-release version is supplied with a steel safety clip to prevent accidental opening.
Available with either Buna or EPDM gaskets.
MATERIAL SPECIFICATIONS
Ductile Iron body painted orange.
Carbon Steel plated bolts and nuts.
Carbon Steel plated safety clip.
SERVICE TEMPERATURE RANGE:
BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)
Unit of Measure
Imperial
Metric
Both
Features and Advantages
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES
N/A
Ductile Iron body painted orange
Underwriters Laboratories listed
Plated nuts and bolts supplied with all sizes
Used in conjunction with grooved end pipe or hose connections
Grooved couplings are faster and easier than threaded, welded, or flange connections
Quick release version provides faster connecting and disconnecting of hoses or pipes
Quick release version is supplied with a steel safety clip to prevent accidental opening
Specifications
Size
N/A
8 in
Weight Each
N/A
13.15 lb
Standard Carton
N/A
2
Type
N/A
Grooved Coupling
Brand
N/A
Kuriyama
Material
N/A
Ductile Iron
Style
N/A
Clamping