Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Grooved Couplings
>
Grooved Gasket GEG-BUNA / GEG-EPDM Series
> Part Number GEG-BUNA1200
Part Number GEG-BUNA1200, 12 in. Size Grooved Buna Gasket
SERVICE TEMPERATURE RANGE:
BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)
Grooved Gasket
Unit of Measure
Imperial
Metric
Both
Service Temperature Range
|
Specifications
Service Temperature Range
Service Temperature Range
N/A
BUNA Gasket -40°F (-40°C) to +250°F (+121°C)
EPDM Gasket -60°F (-51 °C) to +300°F (+149°C)
Specifications
Size
N/A
12 in
Weight Each
N/A
0.889 lb
Standard Carton
N/A
1
Type
N/A
Replacement Grooved Gasket
Brand
N/A
Kuriyama
Material
N/A
Buna