Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Gaskets
>
EPDM Gasket for Quick-Acting Couplings
> Part Number EPDM300
Part Number EPDM300, 3 in. Size EPDM Gasket for Quick-Acting Couplings
Unit of Measure
Imperial
Metric
Both
General Applications
|
Features and Advantages
|
Temperature Range
|
Specifications
|
Note
General Applications
GENERAL APPLICATIONS
N/A
For Quick-Acting Couplings
Features and Advantages
FEATURES AND ADVANTAGES
N/A
For Camlocks
Temperature Range
Service Temperature Min
N/A
-51 ºC
-60 ºF
Service Temperature Max
N/A
149 ºC
300 ºF
Specifications
Brand
N/A
Kuriyama
Size
N/A
3 in
Weight Each
N/A
0.042 lb
Standard Carton
N/A
10
Type
N/A
Replacement Gasket
Material
N/A
EPDM
Note
Note
N/A
Sold in standard carton quantity only.