Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Gaskets
>
BUNA-N Gasket for Pin Lug Couplings HW Series
> Part Number HW150
Part Number HW150, 1 1/2 in. Size Buna-N Gasket for Pin. Lug Couplings
FEATURES AND ADVANTAGES
HW: Replacement gaskets for all versions of the pin lug couplings with NPSM threads.
MATERIAL SPECIFICATIONS
Buna-N Material.
Unit of Measure
Imperial
Metric
Both
Features and Advantages
|
Material Specifications
|
Service Temperature Range
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES
N/A
HW: Replacement gaskets for all versions of the pin lug couplings with NPSM threads.
Material Specifications
MATERIAL SPECIFICATIONS
N/A
Buna-N
Service Temperature Range
Service Temperature Min
N/A
-40 ºC
-40 ºF
Service Temperature Max
N/A
121 ºC
250 ºF
Specifications
Size
N/A
1 1/2 in
Weight Each
N/A
0.008 lb
Standard Carton
N/A
25
Package Type
N/A
Each
Type
N/A
Replacement Gasket
Brand
N/A
Kuriyama