Print Back
FEATURES AND ADVANTAGES
  • Smooth 64RA surface finish.
  • Designed for use with TCS-SS, FBS-SS, MBS-SS, FILS-SS, MILS-SS and TES-SS series fittings.
  • Unit of Measure

    Features and Advantages

    FEATURES AND ADVANTAGES

    N/A
  • Smooth 64RA surface finish.
  • Designed for use with TCS-SS, FBS-SS, MBS-SS, FILS-SS, MILS-SS and TES-SS series fittings.
  • Specifications

    Brand

    N/A Kuriyama

    Hose ID

    N/A 1 1/2 in

    Ferrule ID

    N/A 2.06 in52.3 mm

    Wall Thickness

    N/A 0.118 in3 mm

    Length

    N/A 2.36 in60 mm

    Weight Each

    N/A 0.49 lb

    Standard Carton

    N/A 90

    Type

    N/A Sanitary 304 Stainless Steel Crimp Ferrule

    Fitting Type

    N/A Sanitary Fittingsā„¢

    Series

    N/A SCF-SS

    Material

    N/A 304 Stainless Steel