Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Crimped Ferrules
>
Kuri-Krimp™ Plated Steel Crimp Ferrules CRF-CS Series
> Part Number CRF-CS40411
Part Number CRF-CS40411, Kuri-Krimp™ 4.68 in. Ferrule ID and 4 in. Hose I.D. Plated Steel Crimp Ferrule
FEATURES AND ADVANTAGES
Ferrules designed for use with fittings that have interlocking collars.
Zinc plated steel.
MATERIAL SPECIFICATIONS
AISI 1008.
Unit of Measure
Imperial
Metric
Both
Features and Advantages
|
Material Specifications
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES
N/A
Ferrules designed for use with fittings that have interlocking collars.
Zinc plated steel.
Material Specifications
MATERIAL SPECIFICATIONS
N/A
AISI 1008.
Specifications
Brand
N/A
Kuriyama
Hose ID
N/A
4 in
Ferrule ID
N/A
4.68 in
118.9 mm
Wall Thickness
N/A
0.091 in
2.3 mm
Length
N/A
4.19 in
106.4 mm
Weight Each
N/A
1.61 lb
Standard Carton
N/A
30
Material
N/A
Zinc Plates Steel
Type
N/A
Crimp
Connection Type
N/A
Ferrule