Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Couplings & Accessories
>
Menders
>
Aluminum Ducting Hose Menders DHM-AL
> Part Number DHM-AL600
Part Number DHM-AL600, 6 in. Size Aluminum Ducting Hose Mender
For URE-CL, URE-BK, UREH-CL, UREH-BK, VID-CL, and TMOD Series
Unit of Measure
Imperial
Metric
Both
Specifications
|
Note
Specifications
Material
N/A
Aluminum
Size
N/A
6 in
Weight Each
N/A
0.28 lb
Type
N/A
Aluminum Ducting Hose Menders
Note
Note
N/A
Ducting menders to be used in conjunction with two bridge clamps.