Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Tigerflex® Thermoplastic Industrial Hoses
>
Accessories
>
BCCF™ Series Rigid PVC Banding Coil
> Part Number BCCF1.5
Part Number BCCF1.5, Tigerflex® 1 1/2 in. Fits Hose (ID) BCCF™ Series Rigid PVC Banding Coil
Rigid PVC Banding Coil
Unit of Measure
Imperial
Metric
Both
General Applications
|
CONSTRUCTION
|
Features and Advantages
|
Specifications
|
Construction
|
Nominal Specifications
General Applications
GENERAL APPLICATIONS
N/A
For hoses with a high-profile, counterclockwise helix
CONSTRUCTION
Construction
N/A
Clear, food grade, rigid PVC coils
Features and Advantages
FEATURES AND ADVANTAGES
N/A
Food grade.
Easy assembly.
Provides smoother surface for banding behind coupling.
Packaged singly: One piece to make one complete hose assembly coupled at each end.
Cut one piece in half into two equal pieces; thread between hose helix.
Specifications
Brand
N/A
Tigerflex®
Type
N/A
Banding Coil
Construction
Style
N/A
Rigid
Material
N/A
PVC
Color
N/A
Clear
Nominal Specifications
Fits Hose ID
N/A
1 1/2 in
Weight Each
N/A
0.20 lb