Fortney Sales Company, Inc.
4221 Cantrell Road NW
Acworth, GA 30101
Phone:
770.427.6528 •
Fax:
770.423.9249
Email:
sales@fortneysales.com
Website:
orders@fortneysales.com
Print
Back
Fortney Sales
>
Kuriyama Hydraulic Connections Hydraulic Hose / Fittings / Crimpers
>
Piranhaflex™ Thermoplastic Hydraulic Hose / Fittings
>
100R7 Hydraulic Hose
>
Carbon Steel Two-Piece Fittings Frerrules - PFR/PFR7 Series
> Part Number PFR-06
Part Number PFR-06, Piranhaflex™ 3/8 in. Hose ID Carbon Steel Two-Piece Fittings Frerrules - PFR/PFR7 Series
Unit of Measure
Imperial
Metric
Both
Specifications
Brand
N/A
Piranhaflex™
Dash Size
N/A
06
Hose ID Size
N/A
3/8 in
9.5 mm
B OD
N/A
21.0 mm
L Length
N/A
31.0 mm
Weight Per Each
N/A
0.05 lb
Type
N/A
Carbon Steel Two-Piece Fittings Frerrules
Connection Type
N/A
Ferrule