Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Ducting, ventilation & fume removal
  • Dust control
  • Food grade material handling
  • Lawn and leaf collection
  • Material handling - light duty

Construction

Construction

N/A 0.025" thick PVC hose with steel wire helix.

Service Temperature

Service Temperature [Min]

N/A -29 ºC-20 ºF

Service Temperature [Max]

N/A 82 ºC180 ºF

Features and Advantages

Features and Advantages

N/A
  • Steel Wire Helix - Highly durable steel wire provides strength and allows for use at higher temperatures without risk of hose deformation. Wire can be grounded for static dissipation. (CAUTION: This product is designed to dissipate static electricity when the embedded grounding wire is physically extracted and securely connected to ground, through the fitting or by other means.)
  • Food Grade Material - Hose compiles with applicable FDA requirements.
  • UL Information - The clear PVC plastic material has been tested and conforms to UL94V-0.
  • Transparent Construction - “See-the-flow”. Allows for visual confirmation of material flow.
  • Phthalate Free.

Nominal Specifications

ID

N/A 2 1/2 in63.5 mm

OD

N/A 2.73 in69.3 mm

Working Pressure at 68ºF

N/A 24 psi

Vacuum Rating at 68ºF

N/A 29 inHg

Min. Bending Radius at 68ºF

N/A 2.0 in

Compression Ratio

N/A 3:1

Length Per Carton

N/A 25 ft

Weight

N/A 0.40 lbs/ft

Specifications

Brand

N/A FLEXAIR™

Type

N/A PVC Ducting/Material Handling Hose

Series

N/A VID-CL™

Material

N/A PVC

Note

Note

N/A 50 Ft. lengths are available on special request. Contact Kuriyama customer service for pricing and lead time.

Service life may vary depending on operating conditions and type of material being conveyed.

Compliance Footnotes

Compliance Footnotes

N/A BSE/TSE - The majority of the raw materials used in our formulations are not manufactured or derived from materials of animal origin. Nor do our products come into contact with materials of animal origin during processing. Our suppliers of raw materials have assured us their compounds exceed the relevant European Guidance on minimizing the Risk of Transmitting Animal Spongiform Encephalophy Agents Via Human and Veterinary Medical Products.

FDA - Material conforms to CFR title 21, parts 170-199.

Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

UL - The materials have been tested and conform to UL94 flame classification V-0.