Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

F Thread Dash Size

N/A 20

F Thread Size (in. TPI)

N/A 1 11/16-12

C Cut-Off Factor

N/A 97.4 mm

D Drop

N/A 26.0 mm

Hex Dia. CH2

N/A 50 mm

Weight Per Each

N/A 1.25 lb

Type

N/A 45º ORFS Female Swivel

Angle

N/A 45 º