Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dash Size

N/A 08

F Thread Size (in. TPI)

N/A 13/16-16

C Cut-Off Factor

N/A 51.2 mm

D Drop

N/A 15.0 mm

Hex Dia. CH2

N/A 24 mm

Weight Per Each

N/A 0.19 lb

Type

N/A 45º ORFS Female Swivel

Angle

N/A 45 º