Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 10 |
Hose ID Size |
N/A 5/8 in16.0 mm |
F Thread Dash Size |
N/A 10 |
F Thread Size (in. TPI) |
N/A 1-14 |
C Cut-Off Factor |
N/A 52.3 mm |
D Drop |
N/A 32.5 mm |
Hex Dia. CH2 |
N/A 30 mm |
Weight Per Each |
N/A 0.37 lb |
Type |
N/A 90º ORFS Female Swivel - ISO 12151-1 |
Connection Type |
N/A Female |
Thread Type |
N/A ORFS |
Special Identification |
N/A Short |
Angle |
N/A 90 º |



