Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 16 |
F Thread Size (in. TPI) |
N/A 1 7/16-12 |
C Cut-Off Factor |
N/A 48.6 mm |
Hex Dia. CH1 |
N/A 36 mm |
Hex Dia. CH2 |
N/A 41 mm |
Weight Per Each |
N/A 0.73 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Thread Type |
N/A ORFS |



