Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 10 |
Hose ID Size |
N/A 5/8 in15.9 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 13/16-16 |
C Cut-Off Factor |
N/A 39.6 mm |
Hex Dia. CH1 |
N/A 24 mm |
Hex Dia. CH2 |
N/A 24 mm |
Weight Per Each |
N/A 0.31 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Thread Type |
N/A ORFS |



