Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 05 |
Hose ID Size |
N/A 5/16 in7.9 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 11/16-16 |
C Cut-Off Factor |
N/A 30.3 mm |
Hex Dia. CH1 |
N/A 17 mm |
Hex Dia. CH2 |
N/A 22 mm |
Weight Per Each |
N/A 0.13 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Thread Type |
N/A ORFS |



