Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
F Thread Dash Size |
N/A 12 |
F Thread Size (in. TPI) |
N/A 1 1/16-12 |
C Cut-Off Factor |
N/A 47.8 mm |
D Drop |
N/A 58.0 mm |
Hex Dia. CH2 |
N/A 32 mm |
Weight Per Each |
N/A 0.40 lb |
Type |
N/A 90º JIC Female Swivel 37º Seat |
Special Identification |
N/A Medium |
Angle |
N/A 90 º |
Seat Angle |
N/A 37 º |



