Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 05

Hose ID Size

N/A 5/16 in7.9 mm

F Thread Dash Size

N/A 05

F Thread Size (in. TPI)

N/A 1/2-20

C Cut - Off Factor

N/A 25.3 mm

Hex Dia. CH1

N/A 14 mm

Weight

N/A 0.05 lb

Type

N/A Carbon Steel Two-Piece Fittings Inserts

Connection Type

N/A Male

Thread Type

N/A JIC