Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 04

Hose ID Size

N/A 1/4 in6.4 mm

F Thread Dash Size

N/A 06

F Thread Size (in. TPI)

N/A 9/16-18

C Cut - Off Factor

N/A 26.3 mm

Hex Dia. CH1

N/A 17 mm

Weight

N/A 0.06 lb

Type

N/A Carbon Steel Two-Piece Fittings Inserts

Connection Type

N/A Male

Thread Type

N/A JIC