Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 24 |
Hose ID Size |
N/A 1 1/2 in38.1 mm |
F Thread Dash Size |
N/A 32 |
F Thread Size (in. TPI) |
N/A 2-11 |
C Cut-Off Factor |
N/A 36.0 mm |
Hex Dia. CH1 |
N/A 70 mm |
Weight Per Each |
N/A 1.98 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Thread Type |
N/A BSP with O-Ring |
Cone Angle |
N/A 60 º |



