Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 3/8-19 |
C Cut-Off Factor |
N/A 16.0 mm |
Hex Dia. CH1 |
N/A 22 mm |
Weight Per Each |
N/A 0.09 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Thread Type |
N/A BSP with O-Ring |
Cone Angle |
N/A 60 º |



