Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 1/2-14 |
C Cut-Off Factor |
N/A 22.2 mm |
D Drop |
N/A 22.5 mm |
Hex Dia. CH2 |
N/A 27 mm |
Weight Per Each |
N/A 0.31 lb |
Type |
N/A 90º BSP Compact Female Elbow 60º Cone |
Connection Type |
N/A Female |
Thread Type |
N/A BSP |
Angle |
N/A 90 º |
Cone Angle |
N/A 60 º |



