Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 04

Hose ID Size

N/A 1/4 in6.4 mm

F Thread Dash Size

N/A 06

F Thread Size (in. TPI)

N/A 3/8-19

C Cut-Off Factor

N/A 27.8 mm

Hex Dia. CH1

N/A 22 mm

Weight Per Each

N/A 0.10 lb

Type

N/A Standard Insert

Connection Type

N/A Male

Thread Type

N/A BSP

Seat Angle

N/A 60 º