Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 03

Hose ID Size

N/A 3/16 in4.8 mm

F Thread Dash Size

N/A 02

F Thread Size (in. TPI)

N/A 1/8-28

C Cut-Off Factor

N/A 21.3 mm

Hex Dia. CH1

N/A 14 mm

Weight Per Each

N/A 0.04 lb

Type

N/A Standard Insert

Connection Type

N/A Male

Thread Type

N/A BSP

Seat Angle

N/A 60 º