Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

GI Tube OD

N/A 42 mm

C Cut - Off Factor

N/A 52.0 mm

Weight Per Each

N/A 0.86 lb

Type

N/A Inserts for Two-Piece Fittings

Connection Type

N/A Standpipe

Configuration

N/A Straight

Thread Type

N/A Metric Standpipe