Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 05

Hose ID Size

N/A 5/16 in7.9 mm

F Thread Size (mm) x TP (mm)

N/A M18x1.5

Tube OD

N/A 10 mm

C Cut-Off Factor

N/A 27.6 mm

Hex Dia. CH2

N/A 22 mm

Weight Per Each

N/A 0.12 lb

Type

N/A Inserts for Two-Piece Fittings

Connection Type

N/A Female