Unit of Measure
Specifications
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
F Thread Size (mm) x TP (mm) |
N/A M26x1.5 |
Tube OD |
N/A 18 mm |
C Cut - Off Factor |
N/A 27.1 mm |
Hex Dia. CH1 |
N/A 27 mm |
Weight Per Each |
N/A 0.19 lb |
Industry Standards/Certifications |
N/A DIN 3853 |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Male |
Seat Angle |
N/A 24 º |



