Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

F Thread Dash Size

N/A 20

F Thread Size (in. TPI)

N/A 1 5/8-12

C Cut-Off Factor

N/A 39.1 mm

Hex Dia. CH1

N/A 41 mm

Hex Dia. CH2

N/A 50 mm

Weight

N/A 0.77 lb

Type

N/A Hydaulic Nipples

Connection Type

N/A Female

End Type

N/A FJDM Female