Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 10

Hose ID Size

N/A 5/8 in15.9 mm

F Thread Dash Size

N/A 10

F Thread Size (in. TPI)

N/A 5/8-14

C Cut-Off Factor

N/A 36.1 mm

Hex Dia. CH1

N/A 30 mm

Weight

N/A 0.27 lb

Type

N/A Hydaulic Nipples

Connection Type

N/A Male

End Type

N/A MBPP Male Parallel