Unit of Measure
Specifications
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dash Size |
N/A 16 |
F Thread Size (in. TPI) |
N/A 1 5/16-12 |
C Cut-Off Factor |
N/A 72.6 mm |
D Drop |
N/A 71.5 mm |
Hex Dia. CH2 |
N/A 38 mm |
Weight |
N/A 1.01 lb |
Type |
N/A Hydaulic Elbows |
Connection Type |
N/A Female |
Bend Angle |
N/A 90 º |
Angle |
N/A 37 º |



