Unit of Measure
Specifications
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 3/4-16 |
C Cut-Off Factor |
N/A 51.6 mm |
D Drop |
N/A 15.0 mm |
Hex Dia. CH2 |
N/A 25 mm |
Weight |
N/A 0.23 lb |
Type |
N/A Hydaulic Elbows |
Connection Type |
N/A Female |
Bend Angle |
N/A 45 º |
Angle |
N/A 37 º |



