LLDPE Food Grade Tubing for Standard Industrial applications.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
Construction
Construction |
N/A Linear low density food grade polyethylene tubing in compliance with FDA requirements - natural color. Also in compliance with RoHS requirements. |
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A -50 ºF-45 ºC |
Service Temperature [Max] |
N/A 140 ºF60 ºC |
Nominal Specifications
Size Code |
N/A 1062 |
Nominal OD |
N/A 5/8 in15.9 mm |
Nominal ID |
N/A 0.500 in12.7 mm |
Nominal Wall |
N/A 0.062 in1.6 mm |
Max. Working Pressure at 70°F (20°C) |
N/A 75 psi |
Max. Working Pressure at 122°F (50°C) |
N/A 25 psi |
Pkg. |
N/A Coil |
Standard Length |
N/A 500 ft |
Approx. Wgt. Per Pkg. |
N/A 23 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A 220 |
Color |
N/A Natural |
Industry Standards/Certifications |
N/A FDA Phthalate Free RoHS |
Type |
N/A Tubing |
Style |
N/A Linear Low Density Food Grade Polyethylene Tubing |
Material |
N/A Polyethylene |
Compliance Footnotes
Compliance Footnotes |
N/A
|



