Construction
|
N/A 85 Shore "A" Durometer clear ether-based polyurethane tubing. The clear 2600 material conforms to FDA(07) and NSF(09) requirements. Also in compliance with RoHS(16) requirements. |
Features
|
N/A
|
Applications
|
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 175 ºF80 ºC |
Nominal Specifications
Size Code |
N/A 0608 |
Nominal ID |
N/A 3/8 in9.5 mm |
Nominal OD |
N/A 1/2 in12.7 mm |
Nominal Wall |
N/A 1/16 in1.6 mm |
Max. Working Pressure at 70°F (20°C) |
N/A 45 psi |
Max. Working Pressure at 122°F (50°C) |
N/A 30 psi |
Standard Length Coil/Box |
N/A 100 ft |
Approx. Wt. per Pkg. |
N/A 5 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A 2600 |
Color |
N/A Clear |
Packaging |
N/A Coils/Box |
Industry Standards/Certifications |
N/A FDA NSF Phthalate Free RoHS |
Type |
N/A Tubing |
Style |
N/A Ether-Based Clear Food Grade Polyurethane Tubing |
Note
|
N/A
Not recommended for transfer of brake fluids. |
Compliance Footnotes
|
N/A
|



