Clear Phthalate Free PVC Food Grade Tubing for applications Requiring more Flexibility.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
Construction
Construction |
N/A Crystal clear Phthalate Free PVC compound, formulated with ingredients in compliance with applicable FDA, RoHS and USP Class VI requirements. |
Features
Features |
N/A
|
Applications
Application |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A 25 ºF-4 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Size Code |
N/A 1013 |
Nominal ID |
N/A 5/8 in15.9 mm |
Nominal OD |
N/A 13/16 in20.6 mm |
Nominal Wall |
N/A 3/32 in2.4 mm |
Max. Working Pressure at 70°F (20°C) |
N/A 35 psi |
Standard Length Ctn/Coils |
N/A 100 ft |
Approx. Wt. per Pkg. |
N/A 11.6 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A K018 |
Industry Standards/Certifications |
N/A FDA Phthalate Free RoHS USP |
Type |
N/A Tubing |
Material |
N/A PVC |
Color |
N/A Crystal Clear |
Compliance Footnotes
Compliance Footnotes |
N/A
|



