Construction
|
N/A Series 2844 - 98 Shore "A" Durometer ether-based polyurethane tubing in transparent FDA(07), 2846 - Blue. |
Features
|
N/A
|
Applications
|
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 175 ºF80 ºC |
Nominal Specifications
Series |
N/A 2846 |
Color |
N/A Blue |
Size Code |
N/A 06 |
Nominal ID |
N/A 3/8 in9.5 mm |
Nominal OD |
N/A 0.570 in14.5 mm |
Max. Working Pressure at 70°F (20°C) |
N/A 125 psi |
Max. Working Pressure at 122°F (50°C) |
N/A 75 psi |
Standard Length |
N/A 100 ft |
Approx. Wt. per Pkg. |
N/A 7.2 lb |
Specifications
Brand |
N/A Kuri Tec® |
Packaging |
N/A Coils per Box |
Industry Standards/Certifications |
N/A FDA Phthalate Free RoHS |
Type |
N/A Tubing |
Style |
N/A 98 Shore "A" Ether-Based Heavy Duty Polyurethane Tubing |
Material |
N/A Polyurethane |
Note
|
N/A
When exceptional oil and fuel resistance is needed, we suggest use of Series 2810 ester-based tubing which is RoHS compliant. |
Compliance Footnotes
|
N/A
|



