GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
- High quality design made to withstand rigorous applications found in industrial markets.
- Tri-Couple design available in 1 1/2", 2", 2 1/2", 3", 4" sizes.
- Hose shanks specially designed for easy assembly with Tigerflex TM hoses.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- Supplied with stainless steel handles which are preferred in agriculture markets.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
- 304 stainless steel handles, handle pins, pull rings and safety clips.
- Buna-N gasket included.
Unit of Measure
Applications
|
Features and Benefits
|
Aluminum 8" Coupling Options
|
Material Specifications
|
Specifications
|
California Proposition 65 Information
Features and Benefits
Features and Benefits |
N/A
|
Aluminum 8" Coupling Options
Aluminum 8" Coupling Options |
N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material. |
Material Specifications
Material Specifications |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 3 in |
Weight Each |
N/A 2.20 lb |
Standard Carton |
N/A 5 |
Package Type |
N/A Each |
Handle Material |
N/A Type 304 Stainless Steel |
Handle Pins Material |
N/A Type 304 Stainless Steel |
Pull Rings Material |
N/A Type 304 Stainless Steel |
Gaskets Material |
N/A Buna-N |
Safety Clips Material |
N/A Type 304 Stainless Steel |
Type |
N/A Female Coupler x Hose Shank |
Style |
N/A Part C |
End Type A |
N/A Female Coupler |
End Type B |
N/A Hose Shank |
Material |
N/A Aluminum |
PSI Rating at 70ºF (+21ºC) |
N/A 150 psi |
California Proposition 65 Information
California Proposition 65 Information |
N/A
This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/
|




This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to