FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes of the same thread size.
- Tri-Couple design available in all sizes for each item.
- Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- CRN Series Complies with ASTM A53 Grade B welded pipe.
Unit of Measure
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 4 in |
Weight Each |
N/A 3.35 lb |
Standard Carton |
N/A 32 |
Type |
N/A Hose Nipple |
Thread Type |
N/A NPT |
Material |
N/A Zinc-Plated Steel |
California Proposition 65 Information
California Proposition 65 Information |
N/A
This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/
|




This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to