Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Design provides for an efficient means of securing couplings and fittings to hoses.
  • Double tongue saddles provided to fill the gap between the bolt lugs preventing pinching of the outside of the hose.
  • Fully tightened, the clamps secure the full circumference of the hose.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Design provides for an efficient means of securing couplings and fittings to hoses.
  • Double tongue saddles provided to fill the gap between the bolt lugs preventing pinching of the outside of the hose.
  • Fully tightened, the clamps secure the full circumference of the hose.

Specifications

Brand

N/A Kuriyama

Size Range

N/A 11 3/16 to 12 1/2 in

Maximum Torque

N/A 125 ft·lb

Weight Each

N/A 9.61 lb

Standard Carton

N/A 4

Package Type

N/A Each

Type

N/A Double Bolt Hose Clamp

Material

N/A Ductile Iron

Finish

N/A Zinc Plated