Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 40

Hose ID Size

N/A 2 1/2 in63.5 mm

Q Flange

N/A 3.31 in84.1 mm

C Cut-Off Factor

N/A 137.0 mm

D Drop

N/A 125.0 mm

Max. Working Pressure

N/A 2500 psi

Weight Per Each

N/A 4.80 lb

Type

N/A 90º O-Ring Flange SAE J518 Code 61

Connection Type

N/A Flange

Thread Type

N/A SAE Code 61 Flange

Angle

N/A 90 º