Made In the USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
General Applications
General Applications |
N/A
|
Service Temperature
Service Temperature Range [Min] |
N/A -20 ºF-29 ºC |
Service Temperature Range [Max] |
N/A 150 ºF65 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 4 in101.6 mm |
OD |
N/A 4.57 in114.8 mm |
Working Pressure at 68ºF |
N/A 8 psi |
Working Pressure at 104ºF |
N/A 4 psi |
Vacuum Rating at 68ºF |
N/A 13 inHg |
Vacuum Rating at 104ºF |
N/A 7 inHg |
Min. Bending Radius at 68ºF |
N/A 3 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.85 lbs/ft |
Specifications
Brand |
N/A Tigerflex® |
Type |
N/A Lawn King™ LKC™ Series PVC Ducting/Material Handling Hose |
Style |
N/A Dust Collection |
Series |
N/A LKC™ |
Material |
N/A PVC Tube |
Reinforcement Material |
N/A Rigid PVC Helix |
Inside Tube Material |
N/A PVC |
Industry Standards/Certifications |
N/A EU 2002/95/EC |
Note
Note |
N/A Service life may vary depending on operating conditions and type of material being conveyed. |
Compliance Footnotes
Compliance Footnotes |
N/A
Phthalate Free - Manufactured from all phthalate free materials. RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. |



