Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • HCRCT - Cuts up to 2 1/2" OD Hoses Weight 1.4 lbs.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • HCRCT - Cuts up to 2 1/2" OD Hoses Weight 1.4 lbs.

Specifications

Type

N/A One Handed Ratchet Hose Cutter

Capacity

N/A Cuts up to 2 1/2" OD Hoses

Weight

N/A 1.4 lb