Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Air Conditioning, Spot Cooling and Heating Systems
  • Clean room and Chemical Fume Exhaust
  • Ducting, Ventilation & Fume removal
  • Dust Control
  • Not for Liquid Handling Use
  • OEM Equipment Applications

Construction

Construction

N/A Extendable/Contractible Polypropylene Tube with Coated Steel Wire Helix.

Service Temperature Range

Service Temperature [Min]

N/A -4 ºF-20 ºC

Service Temperature [Max]

N/A 175 ºF80 ºC

Features and Advantages

Features

N/A
  • Polypropylene Tube - Inert polypropylene material produces no off-gassing and is resistant to a wide variety of chemical fumes, making it ideal for a wide variety of clean room and fume exhaust applications.
  • Extendible and Contractible - Hose extends easily and can be contracted to approximately one-third of full extended length for storage, shipping or where the full length is not required.
  • Self-supporting - Unique construction allows the hose to maintain it shape and support itself once positioned.
  • Steel Wire Helix - Coated steel wire provides strength and allows for use at higher temperatures without risk of hose deformation. Well suited for high cycle applications.
  • Interlock construction - Two sections can be joined by twisting them together. No mender required.
  • Phthalate Free.

Nominal Specifications

ID

N/A 1 1/2 in37.5 mm

OD

N/A 1.63 in41.5 mm

Working Pressure at 68° F

N/A 20 psi

Working Pressure at 104ºF

N/A 7 psi

Vacuum Rating at 68ºF

N/A 22 inHg

Vacuum Rating at 104ºF

N/A 14 inHg

Min. Bending Radius at 68° F

N/A 1.2 in

Length/Ctn

N/A 20 ft

Approx. Contracted Shipping Length Hose Only

N/A 85 in

Weight (Hose Only)

N/A 0.1 lbs/ft

Specifications

Brand

N/A Tiger-Duct®

Color

N/A Brown

Series

N/A Extendo-Duct

Material

N/A Polypropylene

Type

N/A Ducting Hose

Style

N/A Self-Supporting Ducting Hose

Performance

N/A Extendible/Contractible

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.