Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

∅ M

N/A M6

N/A 0.669 in

SP./TH

N/A 0.079 in

L

N/A 11.811 in

Package/Sell Qty

N/A 10

Max Operating Pressure

N/A 6453 psi

Cutting Plate

N/A SMALL

Type

N/A Hose Retention System