Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

∅ MIN

N/A 72 mm2.835 in

∅ MAX

N/A 74 mm2.913 in

Package/Sell Qty

N/A 10

Type

N/A Hose Retention System